Digital Output (DO)
The DO (digital switching output) provides the option to react to certain input signal levels. The switching response of this DO can be configured as follows:
- Up to two switching thresholds can be freely configured within the overall measurement range. The switching response and switching delay can be set individually for each switching threshold. The switching response can also be inverted.
- The DO responds when the switching threshold settings are violated.
These statuses are indicated visually by an LED.
To increase the DO’s switching current, the a relay can be added to the product (Item Number 857-359).
In addition, the DO can be configured as a frequency generator or pulse output:
- The frequency generator can be configured to max. 100 Hz.
- The number of pulses/kWh (max. 10000) can be configured via the pulse output (S0 interface).
The technical data can be found in the data sheet, which you can generate under the following link: