Accessories

Details about accessories are available in the main catalog, Vol. 4 “INTERFACE ELECTRONICS” or on the Internet at:

www.wago.com/2857-550

Accessories – Tools

Accessories – Tools

Description

Name

Item Number

Operating Tool with Partially Insulated Shaft

Type 2, blade 3.5 × 0.5 mm

210-720

Accessories – Configuration

For configuration via interface configuration software, interface configuration app or configuration display, use the following accessories:

Accessories – For Configuration

Description

Item Number

WAGO Bluetooth® Adapter

750-921

WAGO USB Communication Cable

2.5 m

750-923

5 m

750-923/000-001

Interface Configuration Software

At www.wago.com

Interface Configuration App

at the App Store

Configuration Display

2857-900

Accessories – Marking

Use the WMB Multi-Marking System for marking.