Accessories
Details about accessories are available in the main catalog, Vol. 4 “INTERFACE ELECTRONICS” or on the Internet at:
Accessories – Tools
Description | Name | Item Number |
---|---|---|
Operating Tool with Partially Insulated Shaft | Type 2, blade 3.5 × 0.5 mm | 210-720 |
Accessories – Configuration
For configuration via interface configuration software, interface configuration app or configuration display, use the following accessories:
Description | Item Number | |
---|---|---|
WAGO Bluetooth® Adapter | 750-921 | |
WAGO USB Communication Cable | 2.5 m | 750-923 |
5 m | 750-923/000-001 | |
Interface Configuration Software | At www.wago.com | |
Interface Configuration App | at the App Store | |
Configuration Display | 2857-900 |
Accessories – Marking
Use the WMB Multi-Marking System for marking.