Accessories
Details about accessories are available in the main catalog, Vol. 4 “INTERFACE ELECTRONICS” or on the Internet at:
Accessories – Tools
Description | Name | Item Number |
|---|---|---|
Operating Tool with Partially Insulated Shaft | Type 2, blade 3.5 × 0.5 mm | 210-720 |
Accessories – Configuration
Use the following accessories for configuration:
Description | Item number |
|---|---|
ETHERNET Connector RJ-45; Cat. 6A; axial; Code T568A; 22 AWG; Strain Relief | 750-978/000-011 |
Interface configuration software | At www.wago.com |
Accessories – Other
Description | Item number |
|---|---|
Switched-Mode Power Supply; Compact; 1-Phase; Output Voltage: 24 VDC; Output Current: 1.25 A | 787-2850 |