Example Applications


Examples of Error Signaling
DIP Switch S1 | ||||
---|---|---|---|---|
7 | 8 | Measurement underrange | Measurement overrange | Overcurrent |
Lower measurement range − 5 % | Upper measurement range + 2.5% | Upper measurement range + 5% |
Example | Measurement overrange | Overcurrent | |
---|---|---|---|
Default Setting | Upper measurement range + 2.5% | Upper measurement range + 5% | |
Input 5 A | Error from: | 5.125 A | 6.3 A |
Signaling: | LED flashes red at 2 Hz. | LED flashes red at 4 Hz. | |
Input 1 A | Error from: | 1.025 A | 1.25 A |
Signaling: | LED flashes red at 2 Hz. | LED flashes red at 4 Hz. |