Accessories

Details about accessories are available in the main catalog, Vol. 4 “INTERFACE ELECTRONICS” or on the Internet at:

www.wago.com/857-550

Accessories – Tools

Accessories – Tools

Description

Name

Item Number

Operating Tool with Partially Insulated Shaft

Type 2, blade 3.5 × 0.5 mm

210-720

Accessories – Configuration

For configuration via interface configuration software or interface configuration app, use the following accessories:

Accessories – For Configuration

Description

Item Number

WAGO Bluetooth® Adapter

750-921

WAGO USB Communication Cable

2.5 m

750-923

5 m

750-923/000-001

Interface Configuration Software

At www.wago.com

Interface Configuration App

at the App Store

Accessories – Interface Adapter

For simple system wiring and WAGO ribbon cable, you can use the interface adapter.

Accessories – Interface Adapter

Description

Item Number

Interface Adapter for up to 8 devices;
with 16-pole ribbon cable connector (DIN 41651); analog

857-980

WAGO Ribbon Cable, 16-pole/free end

2 m

706-100/1602-200

Supply and Through Module

857-979

Accessories – Marking

Use the WMB Multi-Marking System for marking.