Short Description
Function:
The product
- Measures 0 … 1 A AC/DC and 0 … 5 A (at single mounting up to 6 A).
- converts the input signal into an analog standard signal at the output.
- Can be used up to an input voltage of 300 VAC/DC if the neutral conductor (GND1) is not dangerously active.
Features:
- True RMS measurement or arithmetic mean value
- Digital switching output (configurable switching thresholds)
- Switchable filter function
- Measurement range overflow indication
- Calibrated measurement range switching
- PC configuration interface
- Safe 3-way isolation with 3 kV test voltage per EN 61140