Application Example
Examples of Error Signaling
DIP Switch S1 | ||||
---|---|---|---|---|
7 | 8 | Measurement underrange | Measurement overrange | Overcurrent |
Lower measurement range − 5 % | Upper measurement range + 2.5% | Upper measurement range + 5% |
Example | Measurement overrange | Overcurrent | |
---|---|---|---|
Default Setting | Upper measurement range + 2.5% | Upper measurement range + 5% | |
Input RC1 = RT500 from LEM | Error from: | 512.5 A | 630 A |
Signaling: | LED flashes red at 2 Hz. | LED flashes red at 4 Hz. | |
Input RC2A = RT2000 from LEM | Error from: | 2050 A | 2520 A |
Signaling: | LED flashes red at 2 Hz. | LED flashes red at 4 Hz. |