Short Description
Function:
The product
- Measures DC and AC voltages, as well as DC and AC currents.
- converts the input signal into an analog standard signal at the output.
- A measurement span can be defined within the selected measurement range. By default, the measurement span is 100 % of the full measurement range.
- The measured value method can be switched between effective value (RMS) or arithmetic mean value.
- The measured variable can be active power, apparent power, reactive power or power factor.
Features:
- RMS measurement or arithmetic mean value
- A digital signal output reacts at configured measurement range limits (see also Digital Output).
- Two isolated measurement inputs for both AC/DC voltages and currents
- Switchable filter function
- PC configuration interface
- Safe 3-way isolation with 3 kV test voltage per EN 61010-1