Accessories
Details about accessories are available in the main catalog, Vol. 4 “INTERFACE ELECTRONICS” or on the Internet at:
Accessories – Tools
Description | Name | Item Number |
---|---|---|
Operating Tool with Partially Insulated Shaft | Type 2, blade 3.5 × 0.5 mm | 210-720 |
Accessories – Configuration
For configuration via interface configuration software or interface configuration app, use the following accessories:
Description | Item Number | |
---|---|---|
WAGO Bluetooth® Adapter | 750-921 | |
WAGO USB Communication Cable | 2.5 m | 750-923 |
5 m | 750-923/000-001 | |
Interface Configuration Software | At www.wago.com | |
Interface Configuration App | at the App Store |
Accessories – Interface Adapter
For simple system wiring and WAGO ribbon cable, you can use the interface adapter.
Description | Item Number | |
---|---|---|
Interface Adapter for up to 8 devices; | 857-980 | |
WAGO Ribbon Cable, 16-pole/free end | 2 m | 706-100/1602-200 |
Supply and Through Module | 857-979 |
Accessories – Marking
Use the WMB Multi-Marking System for marking.