Licensing

To use the e!RUNTIME EtherCAT master function, a license from WAGO is required.
The license is registered in e!COCKPIT, assigned to a device and loaded together with the project into the device.
No further installation steps are required.

Information about Licensing and Compatible Controllers

Item Description

Item Number

e!RUNTIME-EtherCAT Master 300
individual license

2759-0263/0210-1000

Compatible Controllers

PFC200; G2; 2ETH RS

750-8212

PFC200; G2; 2ETH CAN

750-8213

PFC200; G2; 2ETH RS CAN

750-8214

PFC200; G2; 4ETH CAN USB

750-8215

PFC200; G2; 2ETH RS CAN DPS

750-8216

In addition to the basic controller variants in the table, the license can also be used on all variants of these controllers.

Information about Licensing and Compatible Controllers

Item Description

Item Number

e!RUNTIME-EtherCAT Master 600
individual license

2759-0266/0210-1000

Compatible Touch Panels

TP600 4.3 480x272 PIO2 VP

0762-4201/8000-0001*)

TP600 5.7 640x480 PIO2 VP

0762-4202/8000-0001*)

TP600 7.0 800x480 PIO2 VP

0762-4203/8000-0001*)

TP600 10.1 1280x800 PIO2 VP

0762-4204/8000-0001*)

TP600 4.3 480x272 PIO3 CP

0762-4301/8000-0002

TP600 5.7 640x480 PIO3 CP

0762-4302/8000-0002

TP600 7.0 800x480 PIO3 CP

0762-4303/8000-0002

TP600 10.1 1280x800 PIO3 CP

0762-4304/8000-0002

TP600 7.0 800x480 PIO2 VP

0762-5203/8000-0001*)

TP600 10.1 1280x800 PIO2 VP

0762-5204/8000-0001*)

TP600 7.0 800x480 PIO3 CP

0762-5303/8000-0002

TP600 10.1 1280x800 PIO3 CP

0762-5304/8000-0002

TP600 4.3 480x272 PIO2 VP

0762-6201/8000-0001*)

TP600 5.7 640x480 PIO2 VP

0762-6202/8000-0001*)

TP600 7.0 800x480 PIO2 VP

0762-6203/8000-0001*)

TP600 10.1 1280x800 PIO2 VP

0762-6204/8000-0001*)

Compatible Controllers

Edge Controller

752-8303/8000-0002


*)
An “e!RUNTIME PLC 600” licenses is also required for these devices!

Minimum e!COCKPIT version: V1.5.1
Delivery type: License certificate via email (e!COCKPIT already contains the software itself)

Data sheet and further information:
http://www.wago.com/2759-0263/0210-1000
http://www.wago.com/2759-0266/0210-1000

A PC with both Internet connection and e!COCKPIT may be required for license activation.

A single license allows installation on one device. Every additional device requires its own license.