Slave
A data type “ETCSlave” instance is generated for each EtherCAT slave added to the project. The instance name corresponds to the name of the slave in the project. The slave instance is used in the application to poll and/or switch the slave status.
Name | Data Type | Description |
|---|---|---|
xSetOperational | BOOL | Rising edge: An attempt is made to switch to ETC_SLAVE_ OPERATIONAL mode. |
Name | Data Type | Description |
|---|---|---|
wState | ETC_SLAVE_STATE | Current status of the slave: |
Parameter | Description |
|---|---|
VendorID | After the EtherCAT stack is started, this property returns the manufacturer ID read from the device. |
ConfigVendorID | Reads the manufacturer ID from the configuration. |
ProductID | After the EtherCAT stack is started, this property returns the product ID read from the device. |
ConfigProductID | Reads the product ID from the configuration. |
SerialID | After the EtherCAT stack is started, this property contains the device serial number. |
LastEmergency | When a message is received, this information is saved in the slave and can be requested by the application via this property. A log report is also added. |
If the check of the manufacturer or product IDs is activated in the expert settings, stack startup is stopped as soon as any discrepancies between VendorID and ConfigVendorID or between ProductID and ConfigProductID are determined.