Sync-Manager (Synchronization Manager)
The “Sync-Manager” is displayed at the bottom. This is used to display and edit the synchronization manager of the slave. For each synchronization manager type available (Mailbox In, Mailbox Out, Inputs, Outputs), the physical start address, access type, buffer and physical address to which interrupts should be sent, etc. are defined.
Tip: These are expert settings that are usually not required.

Parameters | Description | |
---|---|---|
[Add] | The “Syncman” dialog opens. New synchronization managers can be created. | |
Phys. start add. | Physical start address of the mailbox in the ESC (Electronic Speed Controller) of the device | |
Length | Data length of the sync manager | |
Buffer | Selects buffer mode: | |
Access | Selects access direction from: | |
Interrupts |
| |
| Flag check |
|
Watchdog |
| |
SyncMan type Inputs | Selects the synchronization manager type | |
[Edit] | The “Syncman” dialog opens. The content of the synchronization manager previously selected can be edited. | |
[Delete] | Deletes the selected entry. |