“EtherCAT I/O Image” Tab
The variables of the devices or I/O modules selected on the right are displayed based on context on the left. The variables can be mapped to IEC variables in the “Variable” column.
Parameters | Description | |
---|---|---|
Left Side (Variables on the Master) | ||
Find | Search function for the “Channel”, “Variable” and “Description” columns of the table | |
Filter | Filters the table to the following entries:
| |
Add FB for I/O channel | Opens the “Select function block” dialog (device-specific) | |
Go to instance | Jumps to the selected function block | |
Variable | Variable name | |
Mapping
| Displays which variable is new and which variable already exists: | |
The variable is not yet available, is newly created and can then be used in the entire project. | ||
An existing variable is used for mapping. | ||
Channel | Indicates which channel is being used | |
Address | Physical address of the variable in the process image | |
Type | Displays the data type of the data point | |
Unit | Displays the unit of the data point | |
Description | Describes the channel | |
[Reset Mapping] | Delete mappings to existing variables | |
Always update variables | Defines whether the I/O variables are updated in the bus cycle task. The default value is defined in the device description. Use settings of high-level device Enabled 1 (use bus cycle task if not used in a task) Enabled 2 (always in the bus cycle task) | |
Right side (Selected Slave Devices or I/O Modules) | ||
Position | Position on the head station | |
Designation | Name of the slave device and the I/O modules added to the slave | |
Item number | Item number of the slave device and the I/O modules added to the slave |