“Process Data Expert Mode” Tab
This tab provides a different, more detailed view of the process data than the “Process Data” tab. In addition, the PDO info of the device can be read or the PDO mapping and PDO configuration downloaded to the device.
This tab appears if Expert mode is enabled in the interface settings of the slave (“Settings” control panel > “EtherCAT” tab > [Interface Settings]).

Sync Manager
This list displays the Sync Managers with file size and PDO type.
PDO Assignement
This list displays the PDO to which selected synchronization managers are mapped. If PDOs are selected with a check mark, then I/O channels are generated for this PDO (similar to the “Process Data” tab).
PDO List
This list displays the PDO to which selected synchronization managers are mapped.
Parameters | Description |
|---|---|
[Add] | Adds another PDO |
[Edit] | Opens a dialog to edit the PDO |
[Delete] | Deletes the selected PDO |
Index | Index of PDO |
Size | Size specified as “Byte.Bit” |
Name | Name of the process value |
Flags | Mandatory (M): The PDO is required and cannot be disabled in the PDO mapping. Window Content (F): The content of the PDO is fixed and cannot be changed. Entries cannot be added to the PDO content. Virtual PDO: Reserved for future use |
SM | Number of the synchronization manager to which the PDO is mapped |
PDO Content
Displays the content of the PDO selected in the PDO list.
Parameters | Description |
|---|---|
[Insert] | Adds an entry |
[Edit] | Opens a dialog to edit the entry |
[Delete] | Deletes an entry from the list |
[Move up] | Moves an entry in the list up one position |
[Move down] | Moves an entry in the list down one position |
Index | Index of PDO |
Size | Size of the PDO; specified as “Byte.Bit” |
Offs | Bit offset in the PDO |
Name | Name of the process value |
Type | Data type of the PDO |
“Download” Area | |
PDO Assignment | Special CoE commands for initializing 0x1cxx objects are generated and written to the slave. |
PDO Configuration | The CoE commands for 0x16xx or 0x1axx are generated and the PDO Assignment is thus uploaded to the slave. |
[Load PDO Info from the device] | The current PDO configuration is read from the slave and added to the configuration. All content of the “PDO List” and “PDO Content” areas is deleted and overwritten with the read data. |