Glossary
Access Control
Specific access rights can be assigned for individual entities. They allow you to deliberately restrict the permissions of users that have been created and totally block specific actions in the software. In the tree structure, these access rights can be assigned below the root element. For example, if a “User A” is granted access rights to an entity of type “Building” that has been created, this entity is locked for “User B” and “User C” and not visible to these users in the tree structure. Thus “User B” and “User C” are totally prevented from making edits, and only “User A” as access rights. The access rights that are granted are further inherited in the tree structure below the root element if no other user is granted corresponding access rights for lower-level entities.
Addressing system code
Individual instance for a complete code, based on the selected addressing system.
Adressing System
General Identification System in Building Automation. Addressing systems are saved as .xml files and can be used in the WAGO Solution Builder and WAGO Solution Builder plug-in. The addressing system is also known as the plant identification system/plant identification code (AKS) or user addressing system/user addressing code (BAS) in some industries and countries. See also “Structure Definition”.
Application Instance
Individual instance of an application template. The instance parameters are populated with values are executable on a connected controller.
Application Template
Exported data packet from an IEC development environment (CODESYS or e!COCKPIT). The IEC development environment must be expanded with the WAGO Solution Builder Plug-in. The data packet contains a boot application, a fieldbus configuration, a description and, optionally, a functional data model. The packet can be imported to the WAGO Solution Builder.
Aspect
Visualization element with combined functionality. This element is used in the WAGO Solution Builder. The arrangement and grouping of aspects can be configured in the graphical user interface.
Audit Trail
Change record: Enables or disables recording of activities in the solution.
BACnet/IP Broadcast Management Device
In BACnet, a BACnet/IP broadcast management device (BBMD) assumes the role of distributor of broadcast messages and is required when IP routers must be negotiated during communication.
BACnet/SC Hub
Central communication node used to manage communication
BACnet/SC Nodes
Individual participants in the communication
BBMD
See “BACnet/IP Broadcast Management Device“
DCS
See “WAGO Device Communication Service“
Entity
Single, uniquely defined element used in data modeling.
GVL
Global Variables List
IEC Development Environment
Development environment in which application templates for WAGO Solution Builder can be created. To create application templates in a development environment, the corresponding WAGO Solution Builder plug-in must be installed. The WAGO Solution Builder Plug-in is available for the CODESYS and e!COCKPIT IEC development environments.
IPK Package
An IPK package is a compilation of individual IPK files. IPK files (“Itsy Package File”) are small installation files. They are designed for distributing software and other utility programs over low-resource computers such as routers, multimedia receivers, set-top boxes, etc.
Job
All actions to be performed by the WAGO Solution Builder with the interconnected devices are placed in one or multiple jobs. The jobs can be located in a queue and processed either in parallel or one after the other by the WAGO Device Communication Service, depending on their type and the application case. For example, a job can be a firmware update that is executed simultaneously on 100 controllers.
Parameter Set Object
As an extension of a formula definition, a “Parameter Set Object” describes the parameters of an application template that the user can configure individually for each application instance in WAGO Solution Builder.
Private Key
Personalized key
PSO
See Parameter Set Object
sbicons file
Structured Solution Builder Icons file. The sbicons file is a container file. It contains a complete collection of all available icons, including the underlying structure.
sbsd file
Structured Solution Builder Structure Definition file. The sbsd file is a container file. In addition to the corresponding xml file the sbsd file also contains all the icons that are used. These types of files therefore map the complete structure of an existing addressing system. As a result, the addressing system can be imported in its full scope to a further WAGO Solution Builder.
sbxpart File
Structured “Solution Builder Part Export” file. The sbxpart file is a container file. In addition to a package info file, it contains all files necessary for importing a subtree. Only the selected elements and their child elements are viewed and exported.
Solution
Customer project for WAGO building automation. A solution can comprise technical equipment of a large customer, including all its buildings, or just one single building project.
Structure Definition
The functionality of the addressing system in the WAGO Solution Builder far exceeds a pure addressing key; it also allows standard tags to be defined and the setup of the parameter editor. That is why this is also referred to as the “structure definition” for a solution. See also Addressing System.
TAG
A tag is an identification of a database with stored information and meta-data.
URI
Uniform Resource Identifier
WAGO BACnet Configurator
WAGO software for configuring the fieldbus on WAGO BACnet controllers.
WAGO DALI Configurator
WAGO software for configuring the fieldbus when using the WAGO DALI Multi-Master.
WAGO Device Communication Service
The WAGO Device Communication Service is an external interface for interconnected fieldbus controllers. The WAGO Device Communication Service is launched as a Windows service and executes individual job-based actions on the fieldbus controllers.
WAGO SMI Configurator
WAGO software for configuring the fieldbus when using the WAGO SMI Master.
WAGO Solution Builder User
User with a defined role and the associated rights. This user can work in WAGO Solution Builder outside of a special solution. The user is stored in WAGO Solution Builder’s global database.
WAGO Solution User
User with a defined role and the associated rights. This user can work in WAGO Solution Builder within a special solution. The user is stored in WAGO Solution Builder’s global database.
WBC
See “WAGO BACnet Configurator“
WDC
See “WAGO DALI Configurator”
WSC
See “WAGO SMI Configurator”