“Scan Network“ Dialog

Designation | Description | |||
---|---|---|---|---|
Scan IP address range (PING) | IP scan with ping disabled | |||
IP scan with ping enabled | ||||
From IP address | Here you can specify the start address for scanning a network. | |||
To IP address | Here you can specify the end address up to which the network is to be scanned. | |||
Maximum duration (seconds) | Here you can specify the maximum permissible time for the device to respond to the ping. | |||
Scan BACnet network (Who-Is) | BACnet scanning via “Who-Is Broadcast” is disabled. | |||
BACnet/SC | ||||
BACnet scanning via “Who-Is Broadcast” is enabled for BACnet/SC. | ||||
BACnet/SC Node (Profile) | Here you can select the profile of an existing BACnet/SC node. | |||
BACnet/IP | ||||
BACnet scanning via “Who-Is Broadcast” is enabled for BACnet/IP. | ||||
| BACnet network interface | Here you can select the network interface to perform the BACnet scan on. | ||
BACnet port | Here you can select the BACnet port to which the “Who-Is Broadcast” should be sent. | |||
Register as third-party device | The BACnet scan is not executed as a third-party device. | |||
The BACnet scan is executed as a third-party device. | ||||
IP Address | Here you can enter the IP address at which you want to register as a third-party device. | |||
Port | Here you can enter the BACnet port at which you want to register as a third-party device. | |||
Registration interval | Here you can enter the registration interval. | |||
Progress | Scan results list | |||
Scan in background (close this dialog) | The “Scan Network“ dialog remains open during the scan. | |||
The “Scan Network“ dialog is closed during the scan. |