“CANopen I/O Mapping” Tab
The tab displays the mapping of CODESYS IEC objects to CAN variables.

Column/Button | Description | |
---|---|---|
Variable | Program variable | |
Mapping | Displays which variable is new and which variable already exists: | |
The variable is not yet available, is newly created and can then be used in the entire project. | ||
Uses an already existing variable for mapping | ||
Channel | Channel name | |
Address | Variable address | |
Type | Variable data type | |
Default Value | Variable default value | |
Unit | Unit of the variable | |
Description | Variable description |