Marine and Offshore

The node structure must meet additional requirements to qualify for certified marine applications.

If these requirements are specific to an I/O module, they are described in the respective & Product Manual. Otherwise, the following general requirements for marine applications apply.

A filter module must be used for each system and field supply infeed point with a nominal voltage of 24 VDC:

No additional filter module is required for field supply with a nominal value different from 24 VDC.

No filter module is required for field supply different from 24 VDC.

Marine Applications per DNV

Applications with Isolation Monitoring

High-isolation (HI) versions of the filter modules are required for applications with isolation monitoring.

High-Isolation Filter Modules

High-Isolation Filter Modules

Field-side power supply filters

Supply filter, 24 VDC, HI (750-624/020-000)

Filter module, 24 VDC, HI, no power jumper contacts (750-624/020-001)

Supply filter, 24 VDC, HI, with ground fault diagnostics (750-624/020-002)

Filter modules

Supply filter, 24 VDC, HI (750-626/020-000)

Supply filter, 24 VDC, HI, with ground fault diagnostics (750-626/020-002)

Supply filter, 24 VDC, HI/T (750-626/025-001)

Example of a Power Supply Concept for Marine Applications – Classes A and B per DNV

Power Supply Concept for Marine Applications – Classes A and B

1

Supply filter, 24 VDC, HI GF (750-626/020-002) or
Supply filter, 24 VDC, HI (750-626/020-000) or
Supply filter, 24 VDC, HI / T (750-626/025-001)

2

Power supply, 24 VDC (750-602) or
Power supply, 24 VDC, with fuse (750-601) or
Power supply, 24 VDC, with fuse and diagnostics (750-610)

3

Filter module for field-side power supply, 24 VDC, HI GF (750-624/020-002) or
Filter module for field-side power supply, 24 VDC, HI (750-624/020-000)

4

Distance module, 24 VDC / 230 VAC (750-616/030-000)

5

Power supply, 230 VAC/DC, with diagnostics, with fuse holder (750-611) or
Power supply, 230 VAC/DC, without diagnostics, with fuse holder (750-609) or
Power supply, 230 VAC/DC, without diagnostics, without fuse holder (750-612)

US

System supply (24 VDC)

UF1

Field supply 1 (24 VDC)

UF2

Field supply 2 (24 VDC)

UF3

Field supply 3 (230 VAC)

Power Supply with FE Power Jumper Contact

If an FE power contact is required after the supply filter (750-626/xxx-xxx), an additional supply module is required after the supply filter. For this purpose, the field supply from the supply filter (750-626/xxx-xxx) must be bridged to the supply module.

Power Supply Concept for Marine Applications – Classes A and B with FE Power Jumper Contact

1

Head station

2

Supply filter, 24 VDC, HI GF (750-626/020-002) or
Supply filter, 24 VDC, HI (750-626/020-000) or
Supply filter, 24 VDC, HI / T (750-626/025-001)

3

Power supply, 24 VDC (750-602) or
Power supply, 24 VDC, with fuse (750-601) or
Power supply, 24 VDC, with fuse and diagnostics (750-610)

US

System supply (24 VDC)

UF1

Field supply 1 (24 VDC)

FE

Functional ground