UL Ordinary Locations per Report Reference E175199-20180807
Note
Valid Installation Regulations
The underlying installation regulations are covered by the instruction leaflet and the product manuals at the time of manufacture prior to August 19, 2022.
Because the following information refers to language-specific regulations, standards or certifications applicable to the specific installation and operation location, it is presented in the respective original language.
Manual statements revised on 2022-08-19
For Bus coupler, Bus controller for 24V system supply input voltage an external fuse, rated max. 2A, slow acting, min. 30Vdc shall be used.
For field supplied Module (also supplied by Power jumper contacts) for 24V field supply input voltage an external fuse, rated max. 10A, slow acting, min. 30Vdc shall be used.
For field supplied Module (also supplied by Power jumper contacts ) with field supply input voltage up to 250Vac/Vdc an external fuse, rated max. 10A, slow acting, related to the appropriate voltage shall be used.
For products Module Nos. 750-750-495, 750-495/000-001 750-495/000-002, 750-495/040-000, 750-495/040-001, 750-495/040-002 for Voltage measurement inputs Three-phase, three-wire system: 600 Vac:
The Neutral shall not be connected. Neutral conductors as part of the mains circuit, shall be considered hazardous live. No PI in Neutral provided.
With distance module mounting (eg. Module Nos. 750-616) with a width of 12 mm. Additional Supplementary insulation shall be provided.
For Models 750-439/040-000, 750-481/040-000, 750-484/040-000, 750-486/040-000, 750-489, 750-535/040-000, 750-585/040-000, 750-586/040-000, and 750-633/040-000:
Shall only be operated with a power supply 24 Vdc Diagn for Ex I XTR Modules 750-606/040-000.