UL Ordinary Locations per Report Reference E175199-20181019

Note

Valid Installation Regulations

The underlying installation regulations are covered by the instruction leaflet and the product manuals at the time of manufacture prior to August 19, 2022.

Because the following information refers to language-specific regulations, standards or certifications applicable to the specific installation and operation location, it is presented in the respective original language.

Manual statements revised on 2022-07-12

For Bus coupler, Bus controller for 24V system supply input voltage an external fuse, rated max. 2A, slow acting, min. 30Vdc shall be used.

For field supplied Module (also supplied by Power jumper contacts) for 24V field supply input voltage an external fuse, rated max. 10A, slow acting, min. 30Vdc shall be used.

For Module No. 750-8211, 750-8211/040-000, 750-8211/040-001:

These devices are to be used with Optical Transceivers / SFP modules as prescribed in the Installation instructions of WAGO. Such SFP modules need to be in compliance with Laser Class I in accordance with 21 CFR 1040 and rated max. 1 W Neutral shall not be connected. Neutral conductors as part of the mains circuit, shall be considered hazardous live. No PI in Neutral provided.