Accessories
Item number | Item Description | Item Description |
---|---|---|
Communication Cable | ||
750-920 | Communication Cable | 4-pole male header – D-Sub 9 socket; 2.5 m |
WAGO DIN-Rails | ||
210-1xx | DIN-rails | Steel bluish, galvanized, chromated; |
Buffer Modules | ||
787 Series Capacitive Buffer Modules | See product catalog | |
Shielding Elements | ||
790 Series Shield Connection System | See product catalog | |
End Stops | ||
249-1xx | Screwless end stop | |
Tools | ||
210-722 | Operating tool set | Operating tool set with partially insulated shaft |
Test Probes | ||
735-500 | Test pin | 1 mm diameter; 30 VAC / 60 VDC; CAT0; with solder connection for test cable |
859-500 | Test pin | 1 mm diameter; 30 VAC / 60 VDC; CAT0; with solder connection for test cable |
Coding Keys | ||
753-150 | Coding Keys | 753 Series Coding Keys |
Marking System | ||
2009-145 | Mini-WSB Inline | On reel; stretchable 5 ... 5.2 mm; plain; snap-on type |