UL Hazardous Locations according Report Reference E198726-19980911
Wskazówka
Warunki stosowania
Jeśli data produkcji jest wcześniejsza niż 19.08.2022, odpowiednie informacje dotyczące warunków stosowania zawarte są w ulotce z instrukcją i w ówczesnej wersji podręcznika produktowego.
Poniżej wymienione informacje dotyczą zastosowania w zakresie obowiązywania dyrektyw, norm i ceryfikatów sformułowanych w różnych wersjach językowych i dlatego zacytowano je wyłącznie w wersji oryginalnej.
Installation and operating instructions revised on 2022-12-08
This equipment is suitable for use in Class I, Division 2, Groups A, B, C and D Or nonhazardous locations only.
This equipment is to be fitted within tool-secured enclosures only.
English | French |
WARNING - EXPLOSION HAZARD - SUBSTITUTION OF COMPONENTS MAY IMPAIR SUITABILITY FOR CLASS I, DIV. 2. | ATTENTION – DANGER D'EXPLOSION – L'ÉCHANGE DE COMPOSANTS PEUT ALTÉRER L'APTITUDE DE CLASSE I, DIV. 2. |
Applicable for each operator accessible connector and fuse holder:
English | French |
WARNING - DO NOT DISCONNECT EQUIPMENT UNLESS POWER HAS BEEN SWITCHED OFF OR THE AREA IS KNOWN TO BE NON-HAZARDOUS | ATTENTION – NE DÉBRANCHER L'APPAREIL QU'EN L'ABSENCE DE COURANT OU LORSQUE LA ZONE EST CONSIDÉRÉE SANS RISQUE D'EXPLOSION. |
WARNING - USE MODULE 750-642 ONLY WITH ANTENNA MODULE 758 -910 | AVERTISSEMENT : UTILISEZ LE MODULE RÉF. 750-642 UNIQUEMENT AVEC LE MODULE D'ANTENNE RÉF. 758-910 ! |
Module 750-538 only
Manual shall contain CONTROL DRAWING No.750538 with its entity parameters. “In Hazardous Locations, Non-Incendive only when installed per Control Drawing No. 750538”
The Modules 750-439, 0750-0486, 750-538, 0750-0539, 750-633, 750-663/000-003, 750-489 shall only be supplied with 750-606 or 750-625/000-001.
For Models 0750-0439/0040-0000, 0750-0481/0040-0000, 0750-0484/0040-0000, 0750-0486/0040-0000, 0750-0535/0040-0000, 0750-0585/0040-0000, 0750 -0586/0040-0000, and 0750-0633/0040-0000: Shall only be operated with a power supply 24 Vdc Diagnosis for Ex I XTR Modules 0750-0606/0040-0000
For head stations containing SD card reader sockets only:
English | French |
WARNING: DO NOT CONNECT OR DISCONNECT SD-CARD WHILE CIRCUIT IS LIVE UNLESS THE AREA IS KNOWN TO BE FREE OF IGNITABLE CONCENTRANTIONS OF FLAMMABLE GASES OR VAPORS. | AVERTISSEMENT: NE PAS BRANCHER NI DÉBRANCHER SD-CARD PENDANT QUE LE CIRCUIT EST SOUS TENSION À MOIS QUE L´EMPLACEMENT NE SOIT EXEMPT DE CONCENTRATIONS INFLAMMABLES. |
For devices with Ether CAT/Ethernet connectors:
Only for use in LAN, not for connection to telecommunication circuits.
For the following modules:
750-8212/040-000, 750-8212/040-001, 750-8216/040-000, 750-8216/040-001 the max. ambient temperature for vertical mounting positions (Modules are vertically piled above each other) is 65 °C.
For Couplers/Controllers and Economy bus modules only:
The configuration interface Service connector is for temporary connection only. Do not connect or disconnect unless the area is known to be non-hazardous. Connection or disconnection in an explosive atmosphere could result in an explosion.
For devices containing fuses:
English | French |
WARNING - DEVICES CONTAINING FUSES MUST NOT BE FITTED INTO CIRCUITS SUBJECT TO OVERLOADS, E.G. MOTOR CIRCUITS | ATTENTION – DES APPAREILS AVEC FUSIBLES NE DOIVENT PAS ÊTRE INTÉGRÉS DANS DES CIRCUITS QUI SONT SOUMIS À UNE SURCHARGE, PAR EX. DES CIRCUITS DE MOTEUR. |
A switch suitable for the location where the equipment is installed shall be provided to remove the power from the fuse.