LEDs and Error Indication
LED Display | Explanation | ||
|---|---|---|---|
“PWR” LED is illuminated. |
| Power supply is connected. | |
“PWR” LED is flashing and |
| 4 Hz | Firmware loader enabled/loading/waiting for upload. |
“µSD” LED is flashing. |
| The memory card is being written. | |
“TxD/RxD” LED is flashing. |
| Modbus RTU is enabled. | |
“DO” LED is illuminated. |
| DO is enabled. | |
“PWR” LED and “ERR” LED flash alternately. |
| Firmware Upload | |
“ERR” LED is flashing. |
| 2 Hz | Transient state active: Transient state ended: |
“ERR” LED is flashing. |
| 8 Hz | Tamper Detect (fault current detection) |
“ERR” LED is illuminated. |
| Group error message | |






