Add Devices in the Project

To use a device in a project, select it in the  Product Selection and insert it under  Devices in the Project ein.

Add Device from Catalog

  1. Open “Device from Catalog” product selection.
  2. A tree displays all available devices that you can use for project planning.
  3. Select a device and insert it under “Devices in the project”:
    - by clicking on next to the device or
    - by double-clicking on the device or
    - by drag & drop via or
    - from the context menu and [Add to the project].

Add Device from Network

  1. Open “Device from Network” product selection.
  2. If you know the IP address of your device, enter it in the “Start Address” field and click on [Scanning [IP Address]].
    Alternatively, enter the start and end address of an IP address range in which the device is to be searched for and click on [Scanning [x] addresses].
  3. By default, the communication is made via port 443. If you want to use an alternative port, click the arrow next to “Special Settings” and enter the port. Then scan the network as described above.
  4. The devices found are displayed.
  5. Note: If an icon for untrusted SSL certificates appears after the device name, refer to the information and notes at  Handling Certificates.
  6. Select a device and insert it under “Devices in the project”:
    - by clicking on next to the device or
    - by double-clicking on the device or
    - by drag & drop via or
    - from the context menu and [Add to the project].

Add Device via USB

  1. Check whether your device is connected to the engineering PC via USB.
    Note: Note that only one device can be connected via USB at a time. This is because the USB interface internally functions as a virtual network connection that can only be accessed via a unique IP address 192.168.42.42.
  2. Open the “Device on USB” product selection.
  3. The device connected via USB is displayed.
  4. Note: If an icon for untrusted SSL certificates appears after the device name, refer to the information and notes at  Handling Certificates.
  5. Select a device and insert it under “Devices in the project”:
    - by clicking on next to the device or
    - by double-clicking on the device or
    - by drag & drop via or
    - from the context menu and [Add to the project].