“EtherNet/IP” Tab (Slave)
On this tab, the IP address for the slave is assigned.
It also displays general EtherNet/IP information from the EDS file of the slave (type plate). The information is device- and manufacturer-specific.
If a device is imported into the product catalog via EDS file, the data for the type plate is fixed and cannot be edited.
If the “Generic_EtherNet/IP_Adapter” from the product catalog is used, the data can be entered according to the product manual of the device.
A completed type plate is important if a compatibility check is supposed to be performed when a connection is established (see Fieldbus Configurator > “Communication Settings” Tab).
Parameter | Description |
|---|---|
IP address | IP address of the EtherNet/IP slave (default: 192.168.1.1) |
Identity (type plate) | |
Product type |
|
Vendor code | |
Product code | |
Major revision | |
Minor revision | |