“Synchronize Differences“ Dialog
The “Synchronize differences“ offers you the option of checking in detail and defining prior to the start of the synchronization procedure which configuration components require synchronizing and in which direction synchronization is to take place.
When selecting the direction of synchronization, an updated application can, for example, be transferred to the controller, while the current application parameters are to be taken from the controller, as changes were made there during operation.
You can also manually mark individual configuration components for synchronization. This requires that you check the boxes “Solution change“, “Controller changes“ and “Synchronized“. After setting the parameters you can start the synchronization procedure by clicking the corresponding button.

Designation | Description | |
---|---|---|
Solution changes | Do not display entries with the status “Solution changed“. | |
Display entries with the status “Solution changed“. | ||
Controller changes | Do not display entries with the status “Controller changed“. | |
Display entries with the status “Controller changed“. | ||
Synchronized | Do not display entries with the status “Synchronized“. | |
Display entries with the status “Synchronized“. | ||
Controller | Shows the name of the controller. | |
IP Address | Displays the controller IP address. | |
Name | Shows the configuration type. | |
Status | Shows the status of the solution and of the device. The icon legend is explained under 8 “Network“ Menu Item. | |
SB version | Displays the time stamp for the configuration in the WAGO Solution Builder. | |
Sync | Indicates the direction for a configuration synchronization. The icon legend is explained under 8 “Network“ Menu Item. | |
Controller version | Displays the time stamp for the configuration in the controller. | |
Last synchronization | Displays the time stamp when the last synchronization took place between the WAGO Solution Builder and the controller. Synchronization here refers to the current configuration. |