Address Setting via Software and iPar Server Functionality

  1. The system is in a safe state.
  2. Device address of the F I/O module to be replaced
  1. Switch off the supply voltage of the fieldbus node containing the F I/O module to be replaced.
  2. Pull the F I/O module to be replaced out of the fieldbus node.
  3. Read the device address on the coding switch of the F I/O module to be replaced and apply this setting to the replacement module.
  4. The device address set on the coding switch should be “0.”
  5. Insert the replacement module into the fieldbus node at the position of the F I/O module to be replaced.
  6. Switch the power supply to the respective fieldbus node back on.
  7. Address the F I/O module using the WAGO Safety Editor 75x.
  8. Restart the fieldbus node.
  9. After startup, the individual module parameters are automatically loaded from the iPar server into the F I/O module.
  10. The safety-related verification of these parameters takes place automatically in the F I/O module.
  11. If the process cannot be completed successfully, the replacement module remains in its initial state and must be parameterized using the WAGO Safety Editor 75x.
  12. The verification step is successful.
  1. The module is ready for operation.