GSD Parameterization
- The system is in a safe state.
- Device address “0” is set on the coding switch of the replacement F I/O module.
- Switch off the supply voltage of the fieldbus node containing the F I/O module to be replaced.
- Pull the F I/O module to be replaced out of the fieldbus node.
- Insert the replacement module into the fieldbus node at the position of the F I/O module to be replaced.
- Switch the power supply to the respective fieldbus node back on.
- Check the device address based on the LED display sequence.
- Start of the display sequence.
All LEDs light up yellow/orange for two seconds. - Displays the bottom eight bits of the device address.
All LEDs light up red for two seconds according to the set bits. LED A represents bit 1 and LED H represents bit 8. - Displays the top eight bits of the device address.
All LEDs light up green for two seconds according to the bits set. LED A represents bit 9 and LED H represents bit 16. - A graphical representation of the device address can be found in the WAGO Safety Editor 75x under “Services” > “Software F Address Representation Sequence” and on the printout of the parameters.
- Only confirm the device address with the WAGO F-Address Confirmation Tool if it matches the set address.
- After startup, the individual module parameters are automatically loaded from the iPar server into the F I/O module.
- The safety-related verification of these parameters takes place automatically in the F I/O module.
- The verification step is successful.
- The module is ready for operation.