Requirements
The system requirements listed here pertain to the WAGO Solution Builder software, consisting of a Webserver, a database, background services and configurators.
Minimum System Requirements
Component | Requirements |
---|---|
Operating system | Windows 10 x86 |
Memory | 6 GB |
Free hard disk space | 30 GB |
Processor | 4 CPU cores |
Screen resolution | 1366 × 768 pixels |
Recommended System Specifications
Component | Requirements |
---|---|
Operating system | Windows 10 x64 |
Memory | 8 GB |
Free hard disk space | 60 GB |
Processor | 8 CPU cores |
Screen resolution | 1920 × 1080 pixels |
Requirements: The WAGO Solution Builder Plug-in software requires an IEC development environment
To use the WAGO Solution Builder Plug-in software, you must have an IEC development environment installed on your PC. The software must then be manually enabled or installed in this IEC development environment.
For more information, see 8 Installing the WAGO Solution Builder Plug-in in e!COCKPIT and 8 Installing the WAGO Solution Builder Plug-in in CODESYS.
You need the WAGO “Licensing” add-on to identify factory-installed licenses and use optional and licensed license libraries under CODESYS. You can find the add-on in the ü WAGO Download Center.
Requirements: Access Rights to Server Addresses
The WAGO Solution Builder software requires partial access to certain URLs in order to function. Therefore, the following URLs must not be blocked in the network:
URL | Server Address | Description |
---|---|---|
WAGO TechDocs | This is where the latest version of the HTML help is stored. | |
WAGO License Server | This is used to check DRM licenses that have been entered and activate them. | |
WAGO Download Center | This stores firmware, IPK packages and application templates. | |
Gigya Sign-On Library | This is used for logging into the WAGO Download Center. |
Requirements: Ports to Enable
Certain ports are required to manage and configure connected controllers. The following ports must be enabled between the WAGO Device Communication Service software and the controllers (or in the controller firewall):
Port | Name | Description |
---|---|---|
22 | SSH | For monitoring and configuring the controllers. |
443 | https | Secure WBM access to the controllers. |
80 | http | Insecure WBM access to the controllers. |
6626 | WAGO-I/O-CHECK | WAGO service port for controller configuration. |
2455 | CODESYS 2.3 | PLChandler access to CODESYS runtime. |
11740 | CODESYS 3.5 | PLChandler access to CODESYS runtime. |
Requirements: Installed Services
The following services are installed and set up as services:
Service | Description |
---|---|
DeviceCommunicationService.exe | WAGO Device Communication Service |
LegacyCommunicationService.exe | WAGO Legacy Communication Service |
SolutionBuilder.exe | WAGO Solution Builder |
pg_ctl.exe | WAGO Solution Builder Database (PostgreSQL) |