“SCAN / IMPORT“ Tab
The “SCAN / IMPORT” tab allows you to import a BACnet Configurator project file and search through an existing IP network for new devices.

Designation | Description |
---|---|
[Import BACnet] | Imports a WAGO BACnet Configurator project file in *.wbc format. The project file may contain a scan or EDE import of a third-party BACnet device, for example. As a result, the BACnet device can be placed in the WAGO Solution Builder entity tree as a “third-party controller“ and integrated into the cross-communication. You can find further information in 8 “Import BACnet Project“ Dialog. |
[Scan network] | Scans an existing IP network using a ping query or BACnet mechanisms. You can then select the device type, such as “Controller“ or “Third-party controller“ for the responding devices, and the devices are then placed in the WAGO Solution Builder entity tree. You can find further information in 8 “Scan Network“ Dialog. |
Device Name | Shows the host name of a device |
Device Type | For selecting the device type for use in WAGO Solution Builder |
Device ID | Shows the BACnet device ID of a device |
IP Address | Shows the IP address of a device |
MAC Address | Shows the MAC address of a device |
Serial Number | Shows the serial number of a device |
Status | Shows the status of a device |
Firmware Version | Shows the firmware version of a device. This field is filled in automatically when the network is scanned. |
Item Number | Shows the item number of a device This field is filled in automatically when the network is scanned. |