License Repository
You can use the icon for the general controls in the top right of the WAGO Device Manager. The license repository shows all licenses available on connected devices or on the PC to meet the license requirements of devices. New licenses can be added to the license repository using the corresponding buttons or (if not assigned/bound/activated) removed from the license repository.

Column/Button | Description | |
---|---|---|
Search______ | Filters the displayed licenses for the entered string. | |
Columns | Opens the list of possible columns that can be shown/hidden using a checkbox. The column settings are saved for the following sessions. | |
License Items | Item number of the license | |
License Description | Description of the license | |
License Key | License key according to license certificate (partially masked display) | |
Serial Number | Unique identification of the license purchased | |
Hardware ID | Serial number of the device on which the license is used | |
MAC address | MAC address of the device on which the license is used | |
Status | Status of the license agreement: | |
Free | Free | |
Assigned | Assigned | |
Bound | Bound | |
Activated | Activated | |
[Remove] | Removes one or more selected licenses from the license repository. Note: The license status must be “Free” because assigned, bound, or activated licenses cannot be removed. In this case, first unassign the license in the “Licenses” view. | |
[New license] | Opens the 8 “License Repository – New License” dialog to add licenses to the repository. | |
[Reload] | Updates the list of license items. | |
[Close] | Closes the license repository. |
“License Repository – New License” Dialog
The [New License] opens a dialog in which new licenses can be added to the repository.

Entry | Description |
---|---|
License Key*) | Enter one or more license keys from the license certificates of the purchased licenses. |
Customer Name | Enter the customer name that was entered when the license was ordered. Note: Pay attention to exact spelling! Depending on your selected license, an Internet connection may be required for entering and activating the license. Licenses that do not require an Internet connection for activation require the entry of the customer name. Ensure that you enter your customer name exactly as it is written in the email that you received when purchasing the license. |
Professional Use*) | Confirmation of exclusive professional use and acceptance of the WAGO software license conditions are required for adding/using the new license(s). |
WAGO Software License Terms*) | |
[Add] | Adds the new license to the license repository. |
[Cancel] | Closes the dialog without saving changes and returns to the license repository. |
[Close] | Closes the dialog without saving changes. |
*) Mandatory field. Prerequisite for adding the license. |
A license is assigned to a device in the 8 Licenses view.
At 8 Manage Licenses for Devices you can find more information about how to:
- Purchase licenses
- Add new licenses to the license repository
- Transfer/assign licenses to a device
- Remove licenses from a device