Requirements
The system requirements listed here refer to WAGO Solution Builder, consisting of a Webserver, a database, background services and configurators.
Minimum System Requirements
Components | Requirements |
---|---|
Operating system | Windows 10 x86 |
Memory | 6 GB |
Free hard disk space | 30 GB |
Processor | 4 CPU cores |
Screen resolution | 1366 × 768 pixels |
Recommended System Specifications
Components | Requirements |
---|---|
Operating system | Windows 10 x64 |
Memory | 8 GB |
Free hard disk space | 60 GB |
Processor | 8 CPU cores |
Screen resolution | 1920 × 1080 pixels |
Requirements: WAGO Solution Builder Plug-in in an IEC Development Environment
To use the WAGO Solution Builder Plug-in component, an IEC development environment must be installed on your PC. The component must then be manually enabled or installed in this IEC development environment.
For more information, see 8 Installing the WAGO Solution Builder Plug-in in CODESYS and 8 Installing the WAGO Solution Builder Plug-in in e!COCKPIT.
You need the WAGO “Licensing” add-on to identify factory-installed licenses and use optional and licensed license libraries under CODESYS. You can find the add-on in the ü WAGO Download Center.
Requirements: Access Rights to Server Addresses
The WAGO Solution Builder requires partial access to certain URLs for its functionality. The following URLs must therefore not be blocked in the network:
URL | Server Address | Description |
---|---|---|
WAGO TechDocs | The latest version of the HTML help is stored here. | |
WAGO License Server | DRM licenses entered here are checked and activated. | |
WAGO Download Center | Firmware, IPK packages and application templates are stored here. | |
Gigya Sign-On Library | This is used to log into the WAGO Download Center. |
Requirements: Ports to be Enabled
Certain ports are required to manage and configure connected controllers. The following ports must be enabled between the WAGO Device Communication Service and the controllers (or in the controller firewall):
Port | Name | Description |
---|---|---|
22 | SSH | For monitoring and configuring the controllers |
443 | https | Secure WBM access to the controllers. |
80 | http | Insecure WBM access to the controllers. |
6626 | WAGO-I/O-CHECK | WAGO service port for controller configuration |
2455 | CODESYS 2.3 | PLChandler access to the CODESYS runtime |
11740 | CODESYS 3.5 | PLChandler access to the CODESYS runtime |
Requirements: Installed Services
The following services are installed and set up as services:
Service | Description |
---|---|
DeviceCommunicationService.exe | WAGO Device Communication Service |
LegacyCommunicationService.exe | WAGO Legacy Communication Service |
SolutionBuilder.exe | WAGO Solution Builder |
pg_ctl.exe | WAGO Solution Builder Database (PostgreSQL) |