“CONNECTION“ Tab
The “CONNECTION“ tab provides configuration options for the connection to the device.
A distinction is drawn here between two different types of parameters: The IP address and the access data are not used for configuration of the device itself, but rather enable the WAGO Solution Builder to establish a connection to a device using these parameters. The IP address entered here is also applied automatically when the controller is switched from DHCP to static IP via the controller settings in the “CONTROLLER“ tab (see 8 “CONTROLLER“ Tab).
The MAC address can be entered manually to use on the DHCP server for mapping of target IPs to the MAC address (see 8 “DHCP“ Tab). The MAC address is assigned automatically when controllers are added to the entity tree using “Scan“ (8 “SCAN / IMPORT“ Tab). Access data must then only be entered manually when it differs from the factory settings.
The settings for BACnet are entered here as the target configuration for the device. The BACnet-BBMD functionality can also be activated and configured for the device.
Note
Changes to parameters are transmitted directly to the WAGO Device Communication Service
Any changes made to parameters in the “CONNECTION”tab are communicated directly and at once to the WAGO Device Communication Service. You do not have to change between the „offline/online“status in the connection area to refresh the changes!
This tab appears only when the “Controller“ entity is selected.

Designation | Description | |
---|---|---|
TCP/IP | ||
IP Address | Option for entering the IP address for connecting to the device. | |
MAC address | Option for entering the device MAC address. | |
BACnet | ||
Device ID/Instance number | Optional Field: To be entered only when the device BACnet function is used: BACnet device ID as the target configuration for the device. This must be unique in the network and be situated in the range from 0 and 4194302. | |
Access data | ||
Root access | Optional Field: Option for entering a user name and password for root access. To be input only when the device uses a password that differs from the WAGO factory settings. | |
CODESYS access | Optional Field: Option for entering a user name and password for CODESYS access. To be input only when the device uses a password that differs from the WAGO factory settings. | |
BBMD | ||
Act as BACnet/IP broadcast management device | The device should not act as a BACnet/IP broadcast management device. | |
The device should act as a BACnet/IP broadcast management device. | ||
Allow third-party device | Can only be applied when BBMD function is enabled: Registration of BACnet foreign devices (BACnet third-party devices) is not permitted at this BBMD. | |
Can only be applied when BBMD function is enabled: Registration of BACnet foreign devices (BACnet third-party devices) is permitted at this BBMD. | ||
Initial broadcast distribution table | Can only be applied when BBMD function is enabled: Configuration of the following parameters in the table for all BBMDs in the network, including the device itself:
|